|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
All safety I/O modules (AI581-S, DI581-S and DX581-S) can be used in a centralized or remote configuration with PROFINET/PROFIsafe (Fig.382). PROFINET devices CI501-PNIO, CI502-PNIO, CI504-PNIO and CI506-PNIO can be used to attach safety I/O modules in remote configurations. Safety I/O modules can be freely mixed with any non-safety I/Os from AC500 and AC500-eCo product families.




NOTICE

Safety I/O module firmware update can be currently performed only by the qualified personnel in the ABB factory.