|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
The following safety libraries are certified by TÜV SÜD and are allowed to be used with AC500-S safety PLC.
|
Library name / version |
Library CRC |
Description |
|---|---|---|
|
Safety_Standard.lib Version 2.3 |
fd5d3581 |
Standard safety functions of AC500-S safety CPUs |
|
Safety_SysLibTime.lib Version 2.4.0.6 |
672b8325 |
Internal time system library (Internal use only!) |
|
SafetyBase_PROFIsafe_LV210_AC500_V22.lib Version 2.1.0 |
8069df7b |
PROFIsafe F-Host and Safety I/O base functions ⮫ Table 1169 “Version history of library SafetyBase_PROFIsafe” |
|
SafetyBlocks_PLCopen_LV200_AC500_v22.lib Version 2.0.0 |
fb36a5c3 |
PLCopen Safety library ⮫ [9] ⮫ Table 1170 “Version history of library SafetyBlocks_PLCopen” ⮫ Table 1171 “Version history of library SafetyBlocks_PLCopenExt” |
|
SafetyDeviceExt_LV100_PROFIsafe_AC500_V27.lib Version 1.0.0 |
2eadeae9 |
PROFIsafe F-Device function on safety CPU |
|
SafetyExt2_LV110_AC500_V27.lib Version 1.1.0 |
aa3be9be |
Safety functions for safety CPU:
These are additional functions to those available in SafetyExt_AC500_V22.lib. |
|
SafetyExt_AC500_V22.lib Version 1.0.0 |
72a88162 |
Safety functions for safety CPU cycle monitoring, under- and overvoltage supervision, data exchange with non-safety CPU, user data storage in the flash memory, etc. |
|
SafetyUtil_CoDeSys_AC500_V22.lib Version 1.0.0 |
6b29c54 |
Internal safety utilities of the safety CPU (Internal use only!) |
|
SysLibCallback.lib Version 2.4.0.6 |
62ad210d |
Internal safety library (not shown in Library Manager) (Internal use only!) |
|
Target_AC500_V22.lib Version 3.4.0.6 |
8daa436 |
Internal AC500 library (not shown in Library Manager) (Internal use only!) |