During a network scan, all devices found in the network are listed, e.g. ABB devices such as AC500 processor modules, AC500 communication interface modules or ABB drives.
-
Start the IP configuration tool in Automation Builder via “Tools IP-Configuration” or start the stand-alone tool (*.exe).
-
The “IP-Configuration” dialog opens. Define the device type for the network scan by selecting the required option under “Scan Protocol”:
-
“ABB Net config protocol”
Use this option for AC500 devices such as processor modules, CI5xx-Modbus devices or ABB drives. The device(s) to be scanned must be connected to the PC via a direct Ethernet connection.
-
“Profinet Dynamic Configuration Protocol (DCP)”:
Use this option for PROFINET communication interface modules. The devices must be connected to the PC via a direct Ethernet connection (not via CM579).
For this scan, an NPcap driver must be installed separately.
-
“EtherCAT”:
Use this option for EtherCAT communication interface modules. The Ethernet cable must be connected directly to the first EtherCAT slave device of the EtherCAT fieldbus. Ensure that no EtherCAT master device is available on the bus during the scan process.
-
“Emergency” option:
Enable this option to detect failures in the EtherCAT assembly during the scan process, e.g. frame loss or interchanged ports. Detected errors are displayed.
For the scan, an NPcap driver must be installed separately.
-
-
Select [Scan] to start the scan process.
-
All devices detected in the network are listed, including hardware and connection details. The following details can be changed under “IP settings”:
-
“IP Address”:
Current IP address of the device.
-
“Conf. IP Address”:
Configured IP address of the device. Changing the IP address updates this column.
-
“FW Version”:
Currently installed firmware version of the device. This field is visible only after the first network scan. If the field remains empty after a network scan, check for connection errors.
The IP address of some devices, e.g. EtherCAT devices, cannot be changed.
-
